(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Free Ball (Angled), ML3 Type, R Thread × R Thread

Free Ball (Angled), ML3 Type, R Thread × R Thread

[Features]
・ The standard handle (green) is compact and convenient for opening and closing in tight spaces. It can be closed by turning the handle clockwise when shipped.
・ By integrating space saving ball valve and fitting, the piping space can be reduced to 1/2 of the conventional type.
・ Handle position and opening/closing direction can be freely changed depending on piping
[Applications]
・ Pneumatic equipment such as compressors
・ Machine tools and equipment
・ Copper pipe distribution equipment
・ Small pump accessory
・ Ships, agricultural equipment
・ Instrumentation equipment
・ Other industrial machine and equipment

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ML3-10

 
Part Number
ML3-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water / Air / Oil
Ball Valve Type Standard bore Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 3/8B(10A)
Control Side, Connection Type R Screws Control Side Naminal Pipe Threads B name (A name) 3/8B(10A) Handle Shape Lever Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Please check the type/dimensions/specifications of the part ML3-10 in the Free Ball (Angled), ML3 Type, R Thread × R Thread series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)