(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MR Type (Miniature) Ball Valve, MR2 Type, Rc Screw × R Screw

MR Type (Miniature) Ball Valve, MR2 Type, Rc Screw × R Screw

Ball valve MR type (miniature) ball valve MR2 type tapered female thread × tapered male thread made by ONDA MFG.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MR2-08

 
Part Number
MR2-08
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Ball Valve Type Full Bore Supply Side, Connection Type Rc Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/4B(8A)
Control Side, Connection Type R Screws Control Side Naminal Pipe Threads B name (A name) 1/4B(8A) Handle Shape Lever Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Please check the type/dimensions/specifications of the part MR2-08 in the MR Type (Miniature) Ball Valve, MR2 Type, Rc Screw × R Screw series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)