(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Ball Valve, SBFS2 Type, Lever Handle, Reduced Bore (SCS13A)

Stainless Steel Ball Valve, SBFS2 Type, Lever Handle, Reduced Bore (SCS13A)

Excellent corrosion resistance, and provides stable quality thanks to lost-wax casting. Works for a wide variety of uses.

[Features]
· Excellent corrosion resistance: As it is made of austenitic stainless steel, it is excellent in corrosion resistance.
· Stable quality: Stable quality is assured through use of lost wax casting.
· With wide application including for housing, water processing, water supply and sewerage, food processing, chemical plant machinery, pollution control equipment, and semiconductor manufacturing equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SBFS2-08
SBFS2-20
SBFS2-25
SBFS2-50
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
1 Piece(s) 12 Day(s) or more 1/4B(8A)1/4B(8A)
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)
1 Piece(s) 12 Day(s) or more 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS13A Applicable Fluid Water / Oil / Gas / Steam
Nominal Pressure 800 Type Ball Valve Type Reduced Bore Supply Side, Connection Type Rc Screws
Control Side, Connection Type Rc Screws Handle Shape Lever Handle Ball Seat Special PTFE
Operation Method Manual Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1
Maximum Operating Pressure, Water, Oil, Gas / (Saturated Vapor)(MPa) 5.6(1.0)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)