(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ball Valves, Reduced-Bore, with Butterfly Handle, SBFS Type, SCS14A

Ball Valves, Reduced-Bore, with Butterfly Handle, SBFS Type, SCS14A

It has excellent corrosion resistance, and stable quality is provided by lost wax casting.
[Features]
・ It has excellent corrosion resistance due to the austenite stainless steel material.
・ Stable quality can be supplied by lost wax casting
・ It can be widely used for housing, water treatment, water and sewage, food, chemical industrial machinery, pollution control equipment, semiconductor manufacturing equipment, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SBFS-T08
SBFS-T10
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
1 Piece(s) 16 Day(s) or more 1/4B(8A)1/4B(8A)
1 Piece(s) 16 Day(s) or more 3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS14A Applicable Fluid Water / Oil / Gas / Steam
Ball Valve Type Reduced Bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape Wing Handle Operation Method Manual Max. Operating Pressure(MPa) 5.6
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)