(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Gun Lock

Gun Lock

Excellent weatherproofing in comparison to weather hoses, and can be used for a long time, even outdoors. Flexible, with excellent operability. For rock crushers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AG-19-20
AG-19-100
AG-25-100
Part NumberMinimum order quantityVolume DiscountDays to ShipI.D. O.D.
(Ø)
Standard Length
(m)
Explosion Pressure
(MPa)
1 Piece(s) 15 Day(s) or more 1927.52020
1 Piece(s) 11 Day(s) or more 1927.5100100
1 Piece(s) 11 Day(s) or more 2534.5100100

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Air Cutting Service Usage No Features Weather Resistance / Flexibility / Bendability
Raw Material PVC Mounting Metal Fittings No Color Blue
Operating Temperature(°C) -20::60 Allowable Pressure(MPa) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)