(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spray Hose

Spray Hose

Flexible, with excellent operability. Good weatherproofing helps prevent deformation even when using outdoors. Good durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SK-8.5-1.5
SK-8.5-3
SK-8.5-5
SK-8.5-10
SK-8.5-20
SK-8.5-30
SK-8.5-50
SK-8.5-100
SS-7.5-100
SS-8.5-100
SS-10-100
Part NumberMinimum order quantityVolume DiscountDays to ShipI.D. O.D.
(Ø)
Mounting Metal Fittings Metal Fittings Type Standard Length
(m)
Explosion Pressure
(MPa)
1 Piece(s) 12 Day(s) or more 8.514.6Both SidesISO Metal Fittings1.51.5
1 Piece(s) 19 Day(s) or more 8.514.6Both SidesISO Metal Fittings33
1 Piece(s) 12 Day(s) or more 8.514.6Both SidesISO Metal Fittings55
1 Piece(s) 40 Day(s) or more 8.514.6Both SidesISO Metal Fittings1010
1 Piece(s) 12 Day(s) or more 8.514.6Both SidesISO Metal Fittings2020
1 Piece(s) 12 Day(s) or more 8.514.6Both SidesISO Metal Fittings3030
1 Piece(s) 12 Day(s) or more 8.514.6Both SidesISO Metal Fittings5050
1 Piece(s) 12 Day(s) or more 8.514.6Both SidesISO Metal Fittings100100
1 Piece(s) 12 Day(s) or more 7.513.2No-100100
1 Piece(s) 12 Day(s) or more 8.514.6No-100100
1 Piece(s) 12 Day(s) or more 1016.9No-100100

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Chemical Cutting Service Usage No Features Standard / Weather Resistance / Flexibility / Bendability
Raw Material PVC Color Yamabuki Operating Temperature(°C) -20::60
Allowable Pressure(MPa) 3.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)