(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tetoron Braid

Tetoron Braid

Flexible and lightweight, with a supple texture like rubber. Outstanding pressure resistance thanks to its reinforced fiber braid specifications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BR-63-20
BR-75-20
BR-90-10
BR-90-20
BR-100-10
BR-100-20
Part NumberMinimum order quantityVolume DiscountDays to ShipI.D. O.D.
(Ø)
Allowable Bending Radius
(mm)
Standard Length
(m)
Explosion Pressure
(MPa)
1 Piece(s) 11 Day(s) or more 63804402020
1 Piece(s) 11 Day(s) or more 75925502020
1 Piece(s) 11 Day(s) or more 901086551010
1 Piece(s) 11 Day(s) or more 901086552020
1 Piece(s) 11 Day(s) or more 1001187601010
1 Piece(s) 11 Day(s) or more 1001187602020

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Chemical / Air Cutting Service Usage No Features Standard / Pressure Resistance / Transparency / Flexibility / Bendability / Vacuum
Raw Material PVC Mounting Metal Fittings No Color Clear
Operating Temperature(°C) -20::60 Allowable Pressure(MPa) 0.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)