(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Polymer

High Polymer

[Features]
· Highly elastic synthetic rubber makes it superiorly cold resistant.
· Food Hygiene Law compliant product (Ministry of Health, Labor, and Welfare Notification No. 201; Excluding oils, fats, and fatty food).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HP-15-50
HP-18-50
HP-25-50
Part NumberMinimum order quantityVolume DiscountDays to ShipI.D. O.D.
(Ø)
1 Piece(s) 12 Day(s) or more 1520
1 Piece(s) 12 Day(s) or more 1823
1 Piece(s) 12 Day(s) or more 2530

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage No Features Cold Resistance
Raw Material PVC Mounting Metal Fittings No Color Green
Operating Temperature(°C) -20::60 Standard Length(m) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)