(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gas Spring Y3 Series

Gas Spring Y3 Series

Small, lightweight, and compatible with a wide range of applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Y3003

 
Part Number
Y3003
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Gas Springs Gas Spring Type Mounting Direction Fixed Type Rod Material S35C
Stroke S(mm) 270 Gas reaction force (20°C) when maximum length is -10mm(N) 343 Gas reaction force (20°C) when minimum length is +αmm(N) 497
Min. Length Lmin(mm) 400 Rod O. D. (mm)(Ø) 12.5 Application Industrial Equipment / General Furniture
Operating Condition Indoors Rod End Shape A Type Cylinder End Shape A Type
Cylinder Material STKM12BEC Mounting Orientation 60° Tube O. D. (mm)(Ø) 22
Max. Length Lmax(mm) 670 Operating Temperature Range(°C) -20℃::60℃ Main Body Paint Color Matte Black

Please check the type/dimensions/specifications of the part Y3003 in the Gas Spring Y3 Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)