(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Solar Water Heater Fitting, Polyethylene Pipe Joint, Tapered External Thread

Solar Water Heater Fitting, Polyethylene Pipe Joint, Tapered External Thread

A variety of JIS standard fittings and tubing parts are available. Solar Water Heater Fitting, Polyethylene Pipe Joint, Tapered External Thread from Onda MFG, a company with a proven record in Japan.
• Material: C3604BD
• Applicable fluids: hot and cold water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SR-800

 
Part Number
SR-800
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material C3604BD Applicable Fluid Hot / cold water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Male Straight Applicable Tube Material Polyethylene
Applicable Pipe O.D.1(φ) 21.5 Connection Thread Type R Nominal of Thread Name B(Name A) 1/2B(15A)
Surface Treatment No Applicable Pipe O.D. 1 (Nominal) 13A Applicable Resin Pipe Distinction PEX (Polyethylene Pipe)
Applicable Possible Polyethylene Pipe Details One kind for tap water Number of Sales Unit 1

Please check the type/dimensions/specifications of the part SR-800 in the Solar Water Heater Fitting, Polyethylene Pipe Joint, Tapered External Thread series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)