(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Stainless Steel, Bushing, SFB Type, SMB Type

Stainless Steel, Bushing, SFB Type, SMB Type

Made from austenitic stainless steel for optimal corrosion resistance.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFB-0806
SFB-1006
SFB-1008
SFB-2008
SFB-2508
SFB-2510
SFB-2520
SFB-3220
SFB-3225
SFB-4025
SFB-6550
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
1 Piece(s) 18 Day(s) or more 1/4B(8A)1/8B(6A)
1 Piece(s) 17 Day(s) or more 3/8B(10A)1/8B(6A)
1 Piece(s) 14 Day(s) or more 3/8B(10A)1/4B(8A)
1 Piece(s) 14 Day(s) or more 3/4B(20A)1/4B(8A)
1 Piece(s) 14 Day(s) or more 1B(25A)1/4B(8A)
1 Piece(s) 14 Day(s) or more 1B(25A)3/8B(10A)
1 Piece(s) 18 Day(s) or more 1B(25A)3/4B(20A)
1 Piece(s) 17 Day(s) or more 1 1/4B(32A)3/4B(20A)
1 Piece(s) 17 Day(s) or more 1 1/4B(32A)1B(25A)
1 Piece(s) 14 Day(s) or more 1 1/2B(40A)1B(25A)
1 Piece(s) 14 Day(s) or more 2 1/2B(65A)2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Connection Type Screw⇔Screw Different Diameter Material SCS13
Connection Thread Type M1 R Connection Thread Type M2 Rc Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil
Type Fitting Maximum Allowable Pressure(MPa) 2 Surface Treatment No
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)