Environmentally-Friendly EPDM Rubber Sheet KSR, KSS

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KSR001
KSR002
Part NumberVolume DiscountDays to ShipWidth A
(mm)
12 Day(s) or more 50
11 Day(s) or more 100

Loading...

  1. 1

Basic Information

Material Rubber Grade, Type Ethylene (EPDM) With or Without Adhesive No Seal
Thickness T(mm) 2 Length(mm) 1000 Color Green

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)