• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Antique Style Hinge, TW【2 Pieces Per Package】

Antique Style Hinge, TW

For wooden furniture door. [Catalog page]TW-200/TW-260: P185, TW-205/TW-265: P210, TW-206/TW-256/TW-266: P213, TW-207/TW-257/TW-267: P241, TW-201/TW-251/TW261: P247, TW-202/TW-262: P248, TW-203/TW-263: P249, TW-204/TW-264: P250

Part Number

Configured Part Number is shown.

Part Number
TW-200
TW-201
TW-202
TW-203
TW-204
TW-205
TW-206
TW-207
TW-251
TW-256
TW-260
TW-261
TW-262
TW-263
TW-264
TW-265
TW-266
TW-267
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Main Body Surface Treatment Width
(mm)
Additional Function Size axb Accessories (Screws or Nails)
(mm)
Finish Catch Fluting

2 Pieces Per Package

12 Day(s) or more 88[Coating] Antique Copper38No38×88Pan Screw 3.5×16Antique Copper-With Fluting

2 Pieces Per Package

12 Day(s) or more 88[Coating] Antique Copper38No38×88Pan Screw 3.5×16Antique Copper--

2 Pieces Per Package

10 Day(s) or more 88[Coating] Antique Copper45No45×88Pan Screw 3.5×16Antique Copper--

2 Pieces Per Package

10 Day(s) or more 82[Coating] Antique Copper168No168×82Pan Screw 3.5×16Antique Copper--

2 Pieces Per Package

9 Day(s) or more 70[Coating] Antique Copper45Spring Built-in70×45Round Screw 3.5×16, Countersunk Screw 3.5×12Antique CopperCatch-

2 Pieces Per Package

12 Day(s) or more 70[Coating] Antique Copper45No70×45Round Screw 3.5×16, Countersunk Screw 3.5×12Antique CopperNo Catch-

2 Pieces Per Package

12 Day(s) or more 76[Coating] Antique Copper41No41×76Pan Screw 3.5×16Antique Copper--

2 Pieces Per Package

12 Day(s) or more 70[Coating] Antique Copper56Spring Built-in56×70Round Screw 3.5×16, Countersunk Screw 3.5×12Antique Copper--

2 Pieces Per Package

12 Day(s) or more 88[Coating] Antique Brass38No38×88Pan Screw 3.5×16Antique Brass--

2 Pieces Per Package

10 Day(s) or more 76[Coating] Antique Brass41No41×76Pan Screw 3.5×16Antique Brass--

2 Pieces Per Package

11 Day(s) or more 88[Coating] Black baked paint38No38×88Pan Screw 3.5×16Black baked paint-With Fluting

2 Pieces Per Package

11 Day(s) or more 88[Coating] Black baked paint38No38×88Pan Screw 3.5×16Black baked paint--

2 Pieces Per Package

11 Day(s) or more 88[Coating] Black baked paint45No45×88Pan Screw 3.5×16Black baked paint--

2 Pieces Per Package

9 Day(s) or more 82[Coating] Black baked paint168No168×82Pan Screw 3.5×16Black baked paint--

2 Pieces Per Package

12 Day(s) or more 70[Coating] Black baked paint45Spring Built-in70×45Round Screw 3.5×16, Countersunk Screw 3.5×12Black baked paintCatch-

2 Pieces Per Package

12 Day(s) or more 70[Coating] Black baked paint45No70×45Round Screw 3.5×16, Countersunk Screw 3.5×12Black baked paintNo Catch-

2 Pieces Per Package

14 Day(s) or more 76[Coating] Black baked paint41No41×76Pan Screw 3.5×16Black baked paint--

2 Pieces Per Package

12 Day(s) or more 70[Coating] Black baked paint56No56×70Round Screw 3.5×16, Countersunk Screw 3.5×12Black baked paint--

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Operating Environment Standard Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)