Brass Hinge VE【2 Pieces Per Package】

Brass Hinge VE

For wooden doors and furniture. Wide usage such as small boxes, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VE-059
VE-060
VE-061
VE-062
VE-063
VE-064
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Main Body Surface Treatment Width
(mm)
Size axb Axis
(φ mm)
Thickness
(mm)
Accessories (Screws or Nails)
(mm)

2 Pieces Per Package

12 Day(s) or more 23.5[Not Provided] Pickling1623.5×161.90.2Nails #17×16

2 Pieces Per Package

9 Day(s) or more 29.5[Not Provided] Pickling18.629.5×18.62.20.4Wooden Screw 2.1×10

2 Pieces Per Package

12 Day(s) or more 36.5[Not Provided] Pickling2236.5×222.50.5Wooden Screw 2.7×10

2 Pieces Per Package

10 Day(s) or more 51Buffing31.551×31.54.40.9Wooden Screw 2.7×16

2 Pieces Per Package

10 Day(s) or more 64Buffing3964×394.70.9Wooden Screw 2.7×16

2 Pieces Per Package

10 Day(s) or more 76Buffing4576×4561Wooden Screw 2.9×20

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Material Brass Additional Function No Mounting Method Screw (Excavated Type)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)