Thin Collar Hinge VE【2 Pieces Per Package】

Thin Collar Hinge VE

For wooden doors and furniture. Wide usage such as small boxes, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VE-001
VE-002
VE-003
VE-009
VE-010
VE-011
VE-017
VE-018
VE-019
VE-025
VE-026
VE-027
VE-031
VE-032
VE-033
VE-034
VE-035
VE-036
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Color Size axb Axis
(φ mm)
Thickness
(mm)
Accessories (Screws or Nails)
(mm)

2 Pieces Per Package

12 Day(s) or more 25.521Silver25.5×213.70.82.4×13

2 Pieces Per Package

12 Day(s) or more 31.523Silver31.5×233.70.82.4×13

2 Pieces Per Package

12 Day(s) or more 3826Silver38×263.80.82.4×13

2 Pieces Per Package

12 Day(s) or more 25.521Gold25.5×213.70.82.4×13

2 Pieces Per Package

12 Day(s) or more 31.523Gold31.5×233.70.82.4×13

2 Pieces Per Package

12 Day(s) or more 3826Gold38×263.80.82.4×13

2 Pieces Per Package

12 Day(s) or more 25.521Bronze25.5×213.70.82.4×13

2 Pieces Per Package

12 Day(s) or more 31.523Bronze31.5×233.70.82.4×13

2 Pieces Per Package

12 Day(s) or more 3826Bronze38×263.80.82.4×13

2 Pieces Per Package

12 Day(s) or more 2521White25×213.70.62.1×10

2 Pieces Per Package

12 Day(s) or more 31.523White31.5×233.70.82.1×10

2 Pieces Per Package

12 Day(s) or more 3826White38×263.80.82.1×10

2 Pieces Per Package

12 Day(s) or more 2521.2Black25×21.23.90.82.4×13

2 Pieces Per Package

12 Day(s) or more 31.523Black31.5×233.90.82.4×13

2 Pieces Per Package

12 Day(s) or more 3826Black38×263.90.82.4×13

2 Pieces Per Package

12 Day(s) or more 5130.5Black51×30.54.60.92.4×13

2 Pieces Per Package

12 Day(s) or more 6333.3Black63×33.34.60.952.4×13

2 Pieces Per Package

12 Day(s) or more 7642Black76×425.213.1×20

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Material Iron Main Body Surface Treatment Melamine Coated Additional Function No
Mounting Method Screw (Excavated Type)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)