PC Rotating Pin VF【2 Pieces Per Package】

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VF-123

 
Part Number
VF-123
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

10 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Length(mm) 25 Operating Environment Standard
Material Resin Width(mm) 8 Additional Function Spring Built-in
Mounting Method Screw (Excavated Type) Size axb 25×8 Pin Diameter c(φ mm) 8
Accessory Pin (Iron)

Please check the type/dimensions/specifications of the part VF-123 in the PC Rotating Pin VF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)