U Bolt Set (Stainless Steel) BK

Part Number

Configured Part Number is shown.

Part Number
BK-575
BK-576
BK-577
BK-578
BK-579
BK-701
BK-702
BK-703
BK-704
BK-705
BK-706
Part NumberVolume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Material Thread Dia. Size axb
(mm)
Size cφ×d
(mm)
12 Day(s) or more 20~Less than 30[Stainless Steel] SUS304M843×807×35
12 Day(s) or more 20~Less than 30[Stainless Steel] SUS304M843×1007×35
12 Day(s) or more 40~Less than 50[Stainless Steel] SUS304M1060×9010×50
12 Day(s) or more 40~Less than 50[Stainless Steel] SUS304M1062×13010×51
12 Day(s) or more 50~Less than 60[Stainless Steel] SUS304M1073×15012×62
12 Day(s) or more 20~Less than 30[Stainless Steel] SUS430W1/433×435×21
12 Day(s) or more 20~Less than 30[Stainless Steel] SUS430W1/438×495×27
12 Day(s) or more 30~Less than 40[Stainless Steel] SUS430W1/446×575×33
12 Day(s) or more 40~Less than 50[Stainless Steel] SUS430W5/1654×807×40
12 Day(s) or more 50~Less than 60[Stainless Steel] SUS430W5/1669×877×53
12 Day(s) or more 60~Less than 70[Stainless Steel] SUS430W5/1679×927×60

Loading...

  1. 1

Basic Information

Type Bolt Nut Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)