Junlon Stainless Steel Fittings - US2 Series Union Elbow for Flexible Tube

Junlon Stainless Steel Fittings - US2 Series Union Elbow for Flexible Tube

Stainless steel fittings for flexible tubing. To resolve tube twisting during piping, we use cap nuts built into the sleeve that use a proprietary Junkosha mechanism. Does not require management of cap nut tightening torque.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LU-0425-US2
LU-0640-US2
LU-0850-US2
LU-1065-US2
LU-1280-US2
Part NumberVolume DiscountDays to ShipTube Outer Dia.
(mm)
Tube Inner Dia.
(mm)
15 Day(s) or more 42.5
15 Day(s) or more 64
15 Day(s) or more 85
15 Day(s) or more 106.5
15 Day(s) or more 128

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Elbows Material Stainless Steel
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)