Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Elbow Plug【1-50 Pieces Per Package】

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Elbow Plug

Incombustible. Superior body strength and impact resistance. The tube grip comes with a rotating mechanism. All the sealing material is water resistant NBR. No need for sealing tape. The R (PT) thread part and resin connection part rotate.

[Features]
· All the resin parts conform to UL94V-0 flame retardancy rating.
· The burst strength of the R (PT) resin press fit part is stronger than that of conventional parts.
· The impact resistance has improved tremendously thanks to a newly-designed tube grip.
· The tube grip rotates smoothly in the fitting, preventing the tube from breaking due to the rotation of the tube.
▪ The O-ring and V-seal use water-resistant NBR.
▪ The R (PT) screw part is already sealed, so no sealing tape is required.
▪ The elbow/tee R (P) screw parts and resin parts can be rotated. After setting, the piping direction can be set freely and the screw part can be tightened, even if the resin part is fixed in place.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WLP-06
WLP-08
WLP-10
WLP-12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOperating Temperature Range
(°C)
Applicable Tube O.D.1
(φ)

50 Pieces Per Package

16 Day(s) or more 0~+606
14 Day(s) or more 0~+608

20 Pieces Per Package

16 Day(s) or more 0~+6010

10 Pieces Per Package

16 Day(s) or more 0~+6012

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Socket and reducer Applicable Fluid Water / Air
Body Material Flame Retardant Resin PBT Ul94 V-0 Compliant Application Standard/Mini Terminal Screw Material No Thread Part
V-Sealing Material Water-resistant NBR Sockets, Reducers Elbow plug

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)