• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Tee【1-20 Pieces Per Package】

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Tee

Nonflammable. Superior body strength and impact resistance. The Tube Grip comes with a rotating mechanism. All the sealing material is water resistant NBR. No need for sealing tape. The R (PT) thread part and resin connection part rotate.

[Features]
· All the plastic portion conforms to UL94V-0 flame retardant rating.
· The burst strength of the R (PT) resin press fit part is stronger than that of conventional parts.
· Shock resistance has improved tremendously thanks to a new mechanism tube grip.
· The tube clip rotates smoothly in the fitting and prevents tube break due to rotation of the tube.
▪ Water resistant O-ring and V-seal uses NBR.
▪ R (PT) screw part is already sealed, hence no sealing tape is required.
▪ The combination of the R (P) screw part of the elbow tee and resin part can be rotated; after setting, the tube-piping direction can be freely adjusted and the screw part can be tightened even if the resin part is fixed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WTA-06-01
WTA-06-02
WTA-06-03
WTA-08-01
WTA-08-02
WTA-08-03
WTA-10-01
WTA-10-02
WTA-10-03
WTA-10-04
WTA-12-01
WTA-12-02
WTA-12-03
WTA-12-04
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOperating Temperature Range
(°C)
Applicable Tube O.D.1
(φ)
Terminal Screw T (inches)
(inch)
14 Day(s) or more 0~+6061/8
14 Day(s) or more 0~+6061/4
14 Day(s) or more 0~+6063/8
14 Day(s) or more 0~+6081/8
14 Day(s) or more 0~+6081/4
14 Day(s) or more 0~+6083/8
14 Day(s) or more 0~+60101/8
14 Day(s) or more 0~+60101/4

20 Pieces Per Package

16 Day(s) or more 0~+60103/8

20 Pieces Per Package

16 Day(s) or more 0~+60101/2
14 Day(s) or more 0~+60121/8
14 Day(s) or more 0~+60121/4
14 Day(s) or more 0~+60123/8
14 Day(s) or more 0~+60121/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Body Material Flame Retardant Resin PBT Ul94 V-0 Compliant Application Standard/Mini Terminal Screw Material Brass
V-Sealing Material Water-resistant NBR Screw Mounting, Multipoint Te

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)