(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Union Tee

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Union Tee

Non-flammable. Superior body strength and impact resistance. The tube grip comes with a rotating mechanism. All the sealing material is water resistant NBR. No need for sealing tape. The R (PT) thread part and resin connection part rotate.

[Features]
· Plastic portion conforms to UL94V-0 flame retardant rating.
· The burst strength of the R (PT) resin press fit part is 30% stronger than that of conventional parts.
· The shock resistance has improved tremendously thanks to a new tube grip mechanism.
· The tube clip rotates smoothly in the fitting and prevents tube breakage due to rotation of the tube.
· Water resistant O-ring and V-seal made of NBR.
· R (PT) screw part is already sealed, hence sealing tape is not required.
· The combined part of the R (PT) screw part of the elbow tee and the resin part can be rotated after setting, meaning the piping can be installed in any direction and the screw part can be tightened even if the resin part is fixed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WTU-06
WTU-08
WTU-10
WTU-12
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
1 Piece(s) 8 Day(s) or more 6
1 Piece(s) 8 Day(s) or more 8
1 Piece(s) 8 Day(s) or more 10
1 Piece(s) 8 Day(s) or more 12

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material Flame Retardant Resin PBT Ul94 V-0 Compliant Application Standard/Mini Terminal Screw Material No Thread Part
V-Sealing Material Water-resistant NBR Union, Equal Dia. Union Tee Operating Temperature Range(°C) 0::+60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)