• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Universal Elbow

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Universal Elbow

Nonflammable. Superior body strength and impact resistance. The Tube Grip comes with a rotating mechanism. All the sealing material is water resistant NBR. No need for sealing tape. The R (PT) thread part and resin connection part rotate.

[Features]
· All the plastic portion conforms to UL94V-0 flame retardant rating.
· The burst strength of the R (PT) resin press fit part is stronger than that of conventional parts.
· The shock resistance has improved tremendously thanks to a new mechanism tube grip.
· The tube clip rotates smoothly in the fitting and prevents the tube breaking due to rotation of the tube.
▪ Water resistant O-ring and V-seal uses NBR.
▪ R (PT) screw part is already sealed, hence no sealing tape is required.
▪ The combination of the R (P) screw part of the elbow tee and resin part can be rotated; after setting, the tube-piping direction can be freely adjusted and the screw part can be tightened even if the resin part is fixed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WLUV-06-01
WLUV-06-02
WLUV-06-M5
WLUV-08-01
WLUV-08-02
WLUV-08-03
WLUV-10-01
WLUV-10-02
WLUV-10-03
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
Applicable Tube O.D.1
(φ)
Terminal Screw T (inches)
(inch)
Terminal Screw T (mm)
(mm)
14 Day(s) or more 0~+6061/8-
14 Day(s) or more 0~+6061/4-
14 Day(s) or more 0~+606-M5
14 Day(s) or more 0~+6081/8-
14 Day(s) or more 0~+6081/4-
14 Day(s) or more 0~+6083/8-
14 Day(s) or more 0~+60101/8-
14 Day(s) or more 0~+60101/4-
14 Day(s) or more 0~+60103/8-

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Connection Applicable Fluid Water / Air
Body Material Flame Retardant Resin PBT Ul94 V-0 Compliant Application Standard/Mini Terminal Screw Material Brass
V-Sealing Material Water-resistant NBR Screw Mounting, Direction Elbow Elbows Universal elbow

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)