• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Bulkhead Union【1-10 Pieces Per Package】

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Bulkhead Union

Nonflammable. Superior body strength and impact resistance. The tube grip is equipped with a rotating mechanism. All the sealing materials are water resistant NBR. No sealing tape is required. The R (PT) threads and resin connecting parts rotate.

[Features]
· All the resin sections conform to the UL94V-0 flame retardant rating.
· The pull-out strength of the R (PT) thread resin press-fit part is 30% stronger than that of conventional parts.
· The shock resistance has been significantly improved by a new mechanism tube grip.
· The tube clip rotates smoothly inside the fitting and prevents tube from breaking due to rotation of the tube.
· NBR is used in the water-resistant O-ring and V-seal.
· The R (PD) threads are sealed. Therefore, wrapping the threads with sealing tape is not required.
· The combined part of the R (PT) thread of elbow tee and resin part can be rotated. After connecting, tube-piping direction can be freely implemented and the threads can be tightened even while the resin part is fixed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WPU-06
WPU-08
WPU-10
WPU-12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOperating Temperature Range
(°C)
Applicable Tube O.D.1
(φ)
14 Day(s) or more 0~+606
14 Day(s) or more 0~+608
14 Day(s) or more 0~+6010

10 Pieces Per Package

16 Day(s) or more 0~+6012

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material Brass Application Standard/Mini Terminal Screw Material Brass
V-Sealing Material Water-resistant NBR Union, Equal Dia. Partition unions

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)