• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Junron One-Touch Fitting W Series (for Spot welding Equipment Piping) Union Y

Junron One-Touch Fitting W Series (for Spot welding Equipment Piping) Union Y

Nonflammable. Superior body strength and impact resistance. The Tube Grip comes with a rotating mechanism. All the sealing material is water resistant NBR. No need for sealing tape. The R (PT) thread part and resin connection partly rotate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WYU-06
WYU-08
WYU-10
WYU-12
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
Applicable Tube O.D.1
(φ)
14 Day(s) or more 0~+606
14 Day(s) or more 0~+608
14 Day(s) or more 0~+6010
14 Day(s) or more 0~+6012

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material Flame Retardant Resin PBT Ul94 V-0 Compliant Application Standard/Mini Terminal Screw Material No Thread Part
V-Sealing Material Water-resistant NBR Union, Equal Dia. Union Y

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)