Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Union Y Plug【10-50 Pieces Per Package】

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Union Y Plug

Nonflammable. Exceptional body strength and impact resistance performance. The Tube Grip is equipped with a rotating mechanism. The sealing materials are entirely water-resistant NBR—therefore no sealing tape is required. The R (PT) thread section and resin joints rotate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WYP-06
WYP-08
WYP-10
WYP-12
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipOperating Temperature Range
(°C)
Applicable Tube O.D.1
(φ)

50 Pieces Per Package

16 Day(s) or more 0~+606

30 Pieces Per Package

16 Day(s) or more 0~+608

20 Pieces Per Package

16 Day(s) or more 0~+6010

10 Pieces Per Package

16 Day(s) or more 0~+6012

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Socket and reducer Applicable Fluid Water / Air
Body Material Flame Retardant Resin PBT Ul94 V-0 Compliant Application Standard/Mini Terminal Screw Material No Thread Part
V-Sealing Material Water-resistant NBR Sockets, Reducers Union Y Plug

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)