• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Electrically Conductive MCDG, Nylon 6 (for Low Floors)

Electrically Conductive MCDG, Nylon 6 (for Low Floors)

A conductive, no-carbon nylon wheel.

[Features]
· Oil-resistant, chemical-resistant, and protects floor surfaces

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MCDG-50
MCDG-65
MCDG-75
Part NumberVolume DiscountDays to ShipWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Allowable Load
(N)
15 Day(s) or more 5032.58361170
15 Day(s) or more 653610402540
15 Day(s) or more 753910432940

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Conductive MC Nylon (Gray) Bearing Available
Bearing details Needle Bearing Wheel Type Single Wheel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)