(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Quick Coupling, AL TYPE20, Plug PF

Quick Coupling, AL TYPE20, Plug PF

Since the main steel parts are hardened, it has excellent durability and abrasion resistance.
[Features]
・ Lineup of various shapes, sizes and materials according to attaching conditions and specifications
・ Excellent socket/plug compatibility
・ AL type 20 type plug female thread type. It can be used in combination with 20 type plug
・ The female thread type is attached to the machine, etc., whose mating end of connecting part is male thread
・ It has an excellent versatility with a wide variety of body materials, sizes, and attaching shapes
・ The socket side has a built-in valve that automatically opens and closes when attached or detached.
[Applications]
・ It is widely used for connecting air piping and air tools in factories.

PDF

Japanese Only

Specification

●Working Temperature Range: -20 to 80°C
Part Number
CAL21PF
CAL22PF
CAL22PF2
CAL22PF3
CAL23PF2
CAL24PF2
Part NumberMinimum order quantityVolume DiscountDays to ShipBody Material Applicable Fluid Max. Operating Pressure
(MPa)
Connection Shape T
1 Piece(s) 10 Day(s) or more [Steel] Steel (chrome plating)Air / Oil0~1.5Rc1/8"
1 Piece(s) 8 Day(s) or more [Steel] Steel (chrome plating)Air / Oil0~1.5Rc1/4"
1 Piece(s) 16 Day(s) or more BrassWater / Air0~1.0Rc1/4"
1 Piece(s) 14 Day(s) or more Stainless Steel (SUS304)Water / Air0~1.5Rc1/4"
1 Piece(s) 16 Day(s) or more BrassWater / Air0~1.0Rc3/8"
1 Piece(s) 12 Day(s) BrassWater / Air0~1.0Rc1/2"

Loading...

  1. 1

Basic Information

Type Standard Mount Type Female Thread Male/Female Plug
Seal Material Nitrile Rubber (NBR) Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard / Industrial Machinery
Operating Temperature Range(°C) -20::+80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)