(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Metal bend KLM type

Metal bend KLM type

Seat adjustment is attached on both surfaces, which makes it usable in both inward-facing and outward-facing condition.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KLM-30120
KLM-30150
KLM-30200
KLM-30250
KLM-30300
Part NumberMinimum order quantityVolume DiscountDays to ShipCode No. Length L
(mm)
1 Piece(s) 8 Day(s) 1804120
1 Piece(s) 8 Day(s) 1805150
1 Piece(s) 8 Day(s) 1806200
1 Piece(s) 8 Day(s) 1807250
1 Piece(s) 8 Day(s) 1808300

Loading...

  1. 1

Basic Information

Material Stainless SUS304 Width W(mm) 30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)