(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Elevator Bucket Raiket Nifty

Elevator Bucket Raiket Nifty

[Features]
· Lightweight - approximately 1/2 to 1/7 weight of iron bucket.
· Because the surface is soft and light, the number of belt plies is low, and the life of the belt is long and economical.
· Stability as there is no adhesion of powder, so the capacity can be kept constant, with stable transportation capacity.
· · Easy installation: There is no corner edge, and lightweight making installation work easy.
· · Hygienic · It is hygienic and harmless to the human body.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
N-4I-BK
N-5I-BK
N-5III-BK
N-6II-BK
N-6II-WH
N-7II-BK
N-7II-WH
N-8II-BK
N-10II-BK
N-10II-WH
N-12II-BK
N-12II-WH
N-21/2I-BK
Part NumberMinimum order quantityVolume DiscountDays to ShipPore back A
(mm)
B
(mm)
D
(mm)
Color
1 Piece(s) 10 Day(s) or more Flat948347Black
1 Piece(s) 10 Day(s) or more Flat11110052Black
1 Piece(s) 10 Day(s) or more Concave11110052Black
1 Piece(s) 10 Day(s) or more Concave14611359Black
1 Piece(s) 10 Day(s) or more Concave14611359White
1 Piece(s) 10 Day(s) or more Concave17113371Black
1 Piece(s) 10 Day(s) or more Concave17113371White
1 Piece(s) 10 Day(s) or more Concave20315288Black
1 Piece(s) 10 Day(s) or more Concave252183106Black
1 Piece(s) 10 Day(s) or more Concave252183106White
1 Piece(s) 10 Day(s) or more Concave30217697Black
1 Piece(s) 10 Day(s) or more Concave30217697White
1 Piece(s) 10 Day(s) or more Concave654524Black

Loading...

  1. 1

Basic Information

Style Nifty A´(mm) - Operating Temperature Min(℃) -20
Operating Temperature Max(℃) 60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)