(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hose for Food Processing, Pure Food Hose (JHP) (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
PFH-12
PFH-15
PFH-19
PFH-25
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal I.D. d O.D.
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range
(MPa)
1 Piece(s) 11 Day(s) or more 121848~1.0
1 Piece(s) 11 Day(s) or more 152260~0.8
1 Piece(s) 11 Day(s) or more 192676~0.7
1 Piece(s) 11 Day(s) or more 2533100~0.6

Loading...

  1. 1

Basic Information

Fluid Water Cutting Service Usage No Properties Oil Resistance / Flexibility / Crush Strength
Hose Inner Layer Material Soft Polyvinyl Chloride Fitting Used No Outer Layer Color Transparent Blue
Operating Temperature Range(°C) -5::70 Standard Length(m) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)