(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Joint Series - Fitting No. 23 - Bushing

Joint Series - Fitting No. 23 - Bushing

[Features]Only without plating available. [Product Specifications]Material: Brass rod C3604

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NO.23X1/2X1/4
NO.23X1/2X3/8
NO.23X1/4X1/8
NO.23X3/8X1/4
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread M1 Nominal of Thread M2
1 Piece(s) 16 Day(s) or more 101/2B(15A)1/4B(8A)
1 Piece(s) 16 Day(s) or more 101/2B(15A)3/8B(10A)
1 Piece(s) 16 Day(s) or more 101/4B(8A)1/8B(6A)
1 Piece(s) 16 Day(s) or more 103/8B(10A)1/4B(8A)

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Connection Type Screw⇔Screw Different Diameter Material Brass Rod
Connection Thread Type M1 R Connection Thread Type M2 Rc Applicable Fluid Air
Type Fitting Surface Treatment No Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)