(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Joint Series - Fitting Part, No. 21, Intermediate Socket

Joint Series - Fitting Part, No. 21, Intermediate Socket

[Features]Only without plating available. [Product Specifications]Material: Brass rod C3604

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NO.21X1/2
NO.21X1/4
NO.21X1/4X3/8
NO.21X1/8
NO.21X1/8X1/4
NO.21X3/8
NO.21X3/8X1/2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2
1 Piece(s) 16 Day(s) or more 10Screw⇔Screw Same Diameter・Different Type1/2B(15A)--
1 Piece(s) 16 Day(s) or more 10Screw⇔Screw Same Diameter・Different Type1/4B(8A)--
1 Piece(s) 16 Day(s) or more 10Screw⇔Screw Different Diameter1/4B(8A)Rc3/8B(10A)
1 Piece(s) 16 Day(s) or more 10Screw⇔Screw Same Diameter・Different Type1/8B(6A)--
1 Piece(s) 16 Day(s) or more 10Screw⇔Screw Different Diameter1/8B(6A)Rc1/4B(8A)
1 Piece(s) 16 Day(s) or more 10Screw⇔Screw Same Diameter・Different Type3/8B(10A)--
1 Piece(s) 16 Day(s) or more 10Screw⇔Screw Different Diameter3/8B(10A)Rc1/2B(15A)

Loading...

  1. 1

Basic Information

Connecting Shape Middle Socket Material Brass Rod Connection Thread Type M1 Rc
Applicable Fluid Air Type Fitting Surface Treatment No
Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)