(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Rotary Joint Pearl Rotary Joint ACLF (Single Direction Flange-Mounted Type)

Pressure Rotary Joint Pearl Rotary Joint ACLF (Single Direction Flange-Mounted Type)

ACLF (Single, flanged type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ACLF20A
ACLF32A
ACLF40A
Part NumberMinimum order quantityVolume DiscountDays to ShipDesignation Nominal of Flange Connection
1 Piece(s) 10 Day(s) or more [3/4B] 3/4[3/4B] 3/4B(20A)
1 Piece(s) 13 Day(s) or more [1 1/4B] 1 1/4[1 1/4B] 1 1/4B(32A)
1 Piece(s) 13 Day(s) or more [1 1/2B] 1 1/2[1 1/2B] 1 1/2B(40A)

Loading...

  1. 1

Basic Information

Type Simplex Applicable Fluid Water / Air / Steam / Oil Maximum Operating Temperature(℃) 180
Maximum Operating Pressure(MPa) 1.47 Max. Operating Rotational Speed(r.p.m) 300 Connection Type Screw and Flange Mounting
Connection Thread Type (Simplex, Swivel) Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)