(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Pressure Rotary Joint Pearl Rotary Joint RXE3300 (Both Directions Inner Tube Fixed Screw-in Type)

Pressure Rotary Joint Pearl Rotary Joint RXE3300 (Both Directions Inner Tube Fixed Screw-in Type)

RXE3300 (Dual, screwed type, with fixed inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

PDF

Part Number

Configured Part Number is shown.

Part Number
RXE3315LH
RXE3315RH
RXE3320LH
RXE3320RH
RXE3325LH
RXE3325RH
Part NumberVolume DiscountDays to ShipNominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Mounting Screw Direction Nominal dimension
14 Day(s) or more 3/8B(10A)1/2B(15A)LH (Left Screw)15A
14 Day(s) or more 3/8B(10A)1/2B(15A)RH (Right Screw)15A
14 Day(s) or more 3/8B(10A)1/2B(15A)LH (Left Screw)20A
14 Day(s) or more 3/8B(10A)1/2B(15A)RH (Right Screw)20A
14 Day(s) or more 1 1/2B(40A)3/4B(20A)LH (Left Screw)25A
14 Day(s) or more 1 1/2B(40A)3/4B(20A)RH (Right Screw)25A

Loading...

  1. 1

Basic Information

Type Fixed Duplex Inner Tube Applicable Fluid Water / Air / Gas / Oil Maximum Operating Temperature(℃) 100
Maximum Operating Pressure(MPa) 2.25 Max. Operating Rotational Speed(r.p.m) 3500 Connection Type Screw Mounting Type
Types of Connection Screw for Elbow Side (Composite) Rc Types of Connection Screw for Head Side (Composite) Rc Connection Thread Type, Rotor Side M

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)