(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Rotary Joint Pearl Rotary Joint RXK6000 (Both Directions Inner Tube Rotation Flange-Mounted Type)

Pressure Rotary Joint Pearl Rotary Joint RXK6000 (Both Directions Inner Tube Rotation Flange-Mounted Type)

The RXK6000 (Dual, flanged type, with rotating inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

[Features]
· The rotor is made of electroless nickel-plated steel, and the head part is formed of an electroless nickel plated FC material.
· Carbon and ceramic are used in the seal

PDF

Part Number

Configured Part Number is shown.

Part Number
RXK6081
RXK6082
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Nominal dimension
1 Piece(s) 17 Day(s) or more 2B(50A)2B(50A)90A
1 Piece(s) 17 Day(s) or more 2 1/2B(65A)2 1/2B(65A)100A

Loading...

  1. 1

Basic Information

Type Duplex Inner Tube Rotary Type Applicable Fluid Water / Air / Gas / Oil Maximum Operating Temperature(℃) 100
Maximum Operating Pressure(MPa) 0.98 Max. Operating Rotational Speed(r.p.m) 500 Connection Type Screw and Flange Mounting
Types of Connection Screw for Elbow Side (Composite) Rc Types of Connection Screw for Head Side (Composite) Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)