(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Washer for Rolling Bearings Retaining and Tightening, Washer series ALL

Washer for Rolling Bearings Retaining and Tightening, Washer series ALL

[Features]
· Clasp for shafts that are used for the rotating elements of machines to prevent loosening.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ALL44
ALL48
ALL56
ALL60
ALL64
ALL72
ALL76
ALL84
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread M Tab width (S1) Tooth Width(t1) I.D. (S) Outer Diameter (L3)
1 Piece(s) 17 Day(s) or more 10TM220x41853653
1 Piece(s) 17 Day(s) or more 10TM240x41853663
1 Piece(s) 17 Day(s) or more 10TM280x4742021.5
1 Piece(s) 17 Day(s) or more 10TM300x4942025.5
1 Piece(s) 17 Day(s) or more 10TM320x5942425.5
1 Piece(s) 17 Day(s) or more 10TM360x5942428.5
1 Piece(s) 17 Day(s) or more 10TM380x5952431
1 Piece(s) 17 Day(s) or more 10TM420x5952830

Loading...

  1. 1

Basic Information

Type Shake Proof Washer Shape Round shape Material Stainless Steel
Surface Treatment No Surface Treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)