Oil Seal M Type Seal M Ring

Oil Seal M Type Seal M Ring

Used as a felt groove, and often used generally as a grease and dust seal.

[Features]
· Oil seals protect from lubricant leakages in bearings. By preventing the penetration of dust, water, and other external bodies, they help protect the bearings.
· To assure the maintenance of precision in the bearing part and reduce lubricating oil usage, the seal facility can help reduce costs in terms of bearing corrosion maintenance.
· Essential to drive shafts for the purpose of sealing fluid and gas, in addition to lubrication.
· The small form makes installation and removal easy without requiring a lot of space, which is useful in making equipment small and lightweight.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
M-3
M-5
M-6
M-7
M-8
M-9
M-10
M-11
M-12
M-13
M-15
M-16
M-17
M-18
M-19
M-20
M-21
M-22
M-24
M-26
M-27
M-28
M-29
M-30
Part NumberVolume DiscountDays to ShipRoHSShaft Dia. d
(φ)
D
(mm)
d1
(mm)
a
(mm)
b
(mm)
Axis actuator Attachment Method Housing Groove Separation of Two Liquids Operating Temperature Range Min
(℃)
Operating Temperature Range Max
(℃)
Operating Pressure Range Min
(MPa)
Operating Pressure Range Max
(MPa)
70 Day(s) or more 101526164.23RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 102031214.23RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 102538265.54RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 103043315.54RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 103548365.54RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 104053415.54RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 104558465.54RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 1050675175RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 1055725675RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 1060776175RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 1065826675RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 107089718.26RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 107594768.26RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 108099818.26RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 1085104868.26RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 1090111919.57RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 1095116969.57RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 10100125101118RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 10110135111118RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 10115140116118RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 1012014912112.49RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 1012515412612.49RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 1013015913112.49RotationFrom only the shaft endPresenceNo-2512000
70 Day(s) or more 1013516413612.49RotationFrom only the shaft endPresenceNo-2512000

Loading...

  1. 1

Basic Information

Sliding Surface Axis Sealing Subject Liquid Grease / Gasoline Seal Material Nitrile Rubber (NBR)
Seal Rim Area Material Rubber (No Metal Core) Environment, Applications Standard / For Rolling Bearings Dust Lip No
Shape M Type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)