(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LA Coupling, LA Type, Reducing Tees Branch with Screw, RT

LA Coupling, LA Type, Reducing Tees Branch with Screw, RT

The LA coupling series consists of fittings with rubber packing that is press-fitted into the pipe to form a seal.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LA-RT-1X1/2B-N-C
LA-RT-1X1/2B-N-W
LA-RT-1X3/4B-N-C
LA-RT-1X3/4B-N-W
LA-RT-2X1/2B-N-C
LA-RT-2X1/2B-N-W
LA-RT-2X1B-N-C
LA-RT-2X1B-N-W
LA-RT-2X3/4B-N-C
LA-RT-2X3/4B-N-W
LA-RT-2X11/2B-N-C
LA-RT-2X11/2B-N-W
LA-RT-2X11/4B-N-C
LA-RT-2X11/4B-N-W
LA-RT-3/4X1/2B-N-C
LA-RT-3/4X1/2B-N-W
LA-RT-3X2B-N-C
LA-RT-3X2B-N-W
LA-RT-11/2X1/2B-N-C
LA-RT-11/2X1/2B-N-W
LA-RT-11/2X1B-N-C
LA-RT-11/2X1B-N-W
LA-RT-11/2X3/4B-N-C
LA-RT-11/2X3/4B-N-W
LA-RT-11/2X11/4B-N-C
LA-RT-11/2X11/4B-N-W
LA-RT-11/4X1/2B-N-C
LA-RT-11/4X1/2B-N-W
LA-RT-11/4X1B-N-C
LA-RT-11/4X1B-N-W
LA-RT-11/4X3/4B-N-C
LA-RT-11/4X3/4B-N-W
LA-RT-21/2X2B-N-C
LA-RT-21/2X2B-N-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Nominal A 2 [In case of different diameters] Nominal of Thread Nominal B 2 [In case of different diameters] Surface Treatment Applicable Pipe O.D. 2 [In the case of different diameters]
(mm)
Operating Temperature Range
(°C)
1 Piece(s) 14 Day(s) or more 251Steel pipe34151/2B(15A)1/2Commercial Coated Article (Epoxy Resin) (End-C)21.7-10~40
1 Piece(s) 14 Day(s) or more 251Steel pipe34151/2B(15A)1/2White Products (Zinc Plated)(The End-W)21.7-10~60
1 Piece(s) 14 Day(s) or more 251Steel pipe34203/4B(20A)3/4Commercial Coated Article (Epoxy Resin) (End-C)27.2-10~40
1 Piece(s) 14 Day(s) or more 251Steel pipe34203/4B(20A)3/4White Products (Zinc Plated)(The End-W)27.2-10~60
1 Piece(s) 14 Day(s) or more 502Steel pipe / PVC Pipe60.5151/2B(15A)1/2Commercial Coated Article (Epoxy Resin) (End-C)21.7-10~40
1 Piece(s) 14 Day(s) or more 502Steel pipe / PVC Pipe60.5151/2B(15A)1/2White Products (Zinc Plated)(The End-W)21.7-10~60
1 Piece(s) 14 Day(s) or more 502Steel pipe60.5251B(25A)1Commercial Coated Article (Epoxy Resin) (End-C)34-10~40
1 Piece(s) 14 Day(s) or more 502Steel pipe60.5251B(25A)1White Products (Zinc Plated)(The End-W)34-10~60
1 Piece(s) 14 Day(s) or more 502Steel pipe / PVC Pipe60.5203/4B(20A)3/4Commercial Coated Article (Epoxy Resin) (End-C)27.2-10~40
1 Piece(s) 14 Day(s) or more 502Steel pipe / PVC Pipe60.5203/4B(20A)3/4White Products (Zinc Plated)(The End-W)27.2-10~60
1 Piece(s) 14 Day(s) or more 502Steel pipe / PVC Pipe60.5401 1/2B(40A)1 1/2Commercial Coated Article (Epoxy Resin) (End-C)48.6-10~40
1 Piece(s) 14 Day(s) or more 502Steel pipe / PVC Pipe60.5401 1/2B(40A)1 1/2White Products (Zinc Plated)(The End-W)48.6-10~60
1 Piece(s) 14 Day(s) or more 502Steel pipe60.5321 1/4B(32A)1 1/4Commercial Coated Article (Epoxy Resin) (End-C)42.7-10~40
1 Piece(s) 14 Day(s) or more 502Steel pipe60.5321 1/4B(32A)1 1/4White Products (Zinc Plated)(The End-W)42.7-10~60
1 Piece(s) 14 Day(s) or more 203/4Steel pipe / PVC Pipe27.2151/2B(15A)1/2Commercial Coated Article (Epoxy Resin) (End-C)21.7-10~40
1 Piece(s) 14 Day(s) or more 203/4Steel pipe / PVC Pipe27.2151/2B(15A)1/2White Products (Zinc Plated)(The End-W)21.7-10~60
1 Piece(s) 14 Day(s) or more 803Steel pipe / PVC Pipe89.10502B(50A)2Commercial Coated Article (Epoxy Resin) (End-C)60.5-10~40
1 Piece(s) 14 Day(s) or more 803Steel pipe / PVC Pipe89.10502B(50A)2White Products (Zinc Plated)(The End-W)60.5-10~60
1 Piece(s) 14 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.6151/2B(15A)1/2Commercial Coated Article (Epoxy Resin) (End-C)21.7-10~40
1 Piece(s) 14 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.6151/2B(15A)1/2White Products (Zinc Plated)(The End-W)21.7-10~60
1 Piece(s) 14 Day(s) or more 401 1/2Steel pipe48.6251B(25A)1Commercial Coated Article (Epoxy Resin) (End-C)34-10~40
1 Piece(s) 14 Day(s) or more 401 1/2Steel pipe48.6251B(25A)1White Products (Zinc Plated)(The End-W)34-10~60
1 Piece(s) 14 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.6203/4B(20A)3/4Commercial Coated Article (Epoxy Resin) (End-C)27.2-10~40
1 Piece(s) 14 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.6203/4B(20A)3/4White Products (Zinc Plated)(The End-W)27.2-10~60
1 Piece(s) 14 Day(s) or more 401 1/2Steel pipe48.6321 1/4B(32A)1 1/4Commercial Coated Article (Epoxy Resin) (End-C)42.7-10~40
1 Piece(s) 14 Day(s) or more 401 1/2Steel pipe48.6321 1/4B(32A)1 1/4White Products (Zinc Plated)(The End-W)42.7-10~60
1 Piece(s) 14 Day(s) or more 321 1/4Steel pipe42.7151/2B(15A)1/2Commercial Coated Article (Epoxy Resin) (End-C)21.7-10~40
1 Piece(s) 14 Day(s) or more 321 1/4Steel pipe42.7151/2B(15A)1/2White Products (Zinc Plated)(The End-W)21.7-10~60
1 Piece(s) 14 Day(s) or more 321 1/4Steel pipe42.7251B(25A)1Commercial Coated Article (Epoxy Resin) (End-C)34-10~40
1 Piece(s) 14 Day(s) or more 321 1/4Steel pipe42.7251B(25A)1White Products (Zinc Plated)(The End-W)34-10~60
1 Piece(s) 14 Day(s) or more 321 1/4Steel pipe42.7203/4B(20A)3/4Commercial Coated Article (Epoxy Resin) (End-C)27.2-10~40
1 Piece(s) 14 Day(s) or more 321 1/4Steel pipe42.7203/4B(20A)3/4White Products (Zinc Plated)(The End-W)27.2-10~60
1 Piece(s) 14 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.30502B(50A)2Commercial Coated Article (Epoxy Resin) (End-C)60.5-10~40
1 Piece(s) 14 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.30502B(50A)2White Products (Zinc Plated)(The End-W)60.5-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Connection Thread Type Rc
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)