(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LA Coupling HI-LA Multi-Type Socket S

LA Coupling HI-LA Multi-Type Socket S

[Features]
· The HI-LA Multi type is a modified version of the HI-LA type that requires replacement of parts, designed to accommodate 3 types of pipes (steel pipe, PVC pipe and polyethylene pipe) without requiring replacement of parts.
· Except for some sizes, it can be used with steel, PVC, or polyethylene pipes. Be sure to ask for "HI-LA Multi," which can be used with any of several varieties of pipes.
· Both zinc plated and epoxy resin coated (Koma Coat) types are available.
[Applications]
· Piping for water, gas, hot water (but not with coated products), etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HLA-S-1/2B-N-C
HLA-S-1/2B-N-W
HLA-S-1B-N-C
HLA-S-1B-N-W
HLA-S-2B-N-C
HLA-S-2B-N-W
HLA-S-3/4B-N-C
HLA-S-3/4B-N-W
HLA-S-3/8B-N-C
HLA-S-3/8B-N-W
HLA-S-3B-N-C
HLA-S-3B-N-W
HLA-S-11/2B-N-C
HLA-S-11/2B-N-W
HLA-S-11/4B-N-C
HLA-S-11/4B-N-W
HLA-S-21/2B-N-C
HLA-S-21/2B-N-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Surface Treatment Operating Temperature Range
(°C)
1 Piece(s) 14 Day(s) or more 151/2Steel pipe / PVC Pipe / Poly Pipe21.7Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 16 Day(s) or more 151/2Steel pipe / PVC Pipe / Poly Pipe21.7White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 251Steel pipe / Poly Pipe34Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 16 Day(s) or more 251Steel pipe / Poly Pipe34White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 502Steel pipe / PVC Pipe60.5Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 16 Day(s) or more 502Steel pipe / PVC Pipe60.5White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 203/4Steel pipe / PVC Pipe / Poly Pipe27.2Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 16 Day(s) or more 203/4Steel pipe / PVC Pipe / Poly Pipe27.2White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 103/8Steel pipe17.3Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 103/8Steel pipe17.3White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 803Steel pipe / PVC Pipe89.10Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 803Steel pipe / PVC Pipe89.10White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.6Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 16 Day(s) or more 401 1/2Steel pipe / PVC Pipe48.6White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 321 1/4Steel pipe42.7Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 16 Day(s) or more 321 1/4Steel pipe42.7White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.30Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 16 Day(s) or more 652 1/2Steel pipe / PVC Pipe76.30White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Max. Operating Pressure(MPa) 1
Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)