(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LA Coupling, HI-LA Multi Type, 45° Elbow, 45° L

LA Coupling, HI-LA Multi Type, 45° Elbow, 45° L

The HI-LA multi type is a modified version of the HI-LA type that requires replacement of parts; it has been modified in that it is designed to accommodate three types of pipes (steel pipe, PVC pipe and polyethylene pipe) with no need to replace parts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
HLA-45L-2B-N-C
HLA-45L-2B-N-W
HLA-45L-11/2B-N-C
HLA-45L-11/2B-N-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Surface Treatment Operating Temperature Range
(°C)
1 Piece(s) 14 Day(s) or more 50260.5Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 50260.5White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 401 1/248.6Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 401 1/248.6White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel pipe / PVC Pipe
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)