(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LA Coupling, F-LA Type, Socket (Flanged) S

LA Coupling, F-LA Type, Socket (Flanged) S

Unlike other LA couplings, this socket consists of main body, rubber packing, washers, bolts, and nuts. By tightening the flange bolts, the rubber packing is crimped to the pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FLA-S-4B-N-C
FLA-S-4B-N-W
FLA-S-5B-N-C
FLA-S-5B-N-W
FLA-S-6B-N-C
FLA-S-6B-N-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Surface Treatment Operating Temperature Range
(°C)
1 Piece(s) 14 Day(s) or more 1004114.30Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 1004114.30White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 1255139.80Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 1255139.80White Products (Zinc Plated)(The End-W)-10~60
1 Piece(s) 14 Day(s) or more 1506165.20Commercial Coated Article (Epoxy Resin) (End-C)-10~40
1 Piece(s) 14 Day(s) or more 1506165.20White Products (Zinc Plated)(The End-W)-10~60

Loading...

  1. 1

Basic Information

Type Fitting Material Black heart malleable cast iron / nodular graphite cast iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Chemical / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel pipe / PVC Pipe
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less Rubber Gasket Material NBR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)