(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Top Fitting, Reducing Tees F-3

Top Fitting, Reducing Tees F-3

[Specifications]2 types of surface coating: primary rust-prevention coating and hot-dip galvanizing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TOPF-F-3-3X21/2B-R
TOPF-F-3-3X21/2B-W
TOPF-F-3-4X2B-R
TOPF-F-3-4X2B-W
TOPF-F-3-4X3B-R
TOPF-F-3-4X3B-W
TOPF-F-3-4X21/2B-R
TOPF-F-3-4X21/2B-W
TOPF-F-3-5X3B-R
TOPF-F-3-5X3B-W
TOPF-F-3-5X4B-R
TOPF-F-3-5X4B-W
TOPF-F-3-6X3B-R
TOPF-F-3-6X3B-W
TOPF-F-3-6X4B-R
TOPF-F-3-6X4B-W
TOPF-F-3-6X5B-R
TOPF-F-3-6X5B-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Nominal Second End Surface Paint
1 Piece(s) 18 Day(s) or more 3B(80A)2 1/2B(65A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 3B(80A)2 1/2B(65A)Hot zinc plating (end-W)
1 Piece(s) 18 Day(s) or more 4B(100A)2B(50A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 4B(100A)2B(50A)Hot zinc plating (end-W)
1 Piece(s) 17 Day(s) or more 4B(100A)3B(80A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 4B(100A)3B(80A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 4B(100A)2 1/2B(65A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 4B(100A)2 1/2B(65A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 5B(125A)3B(80A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 5B(125A)3B(80A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 5B(125A)4B(100A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 5B(125A)4B(100A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 6B(150A)3B(80A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 6B(150A)3B(80A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 6B(150A)4B(100A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 6B(150A)4B(100A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 6B(150A)5B(125A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 6B(150A)5B(125A)Hot zinc plating (end-W)

Loading...

  1. 1

Basic Information

Type Fittings Applicable Pipe Steel pipe Applicable Fluid Water
Maximum Operating Pressure(MPa) 2 Body Material Cast Iron

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)