(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Top Flange, FL-10 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
TOPJ-FL-10-3B-R
TOPJ-FL-10-3B-W
TOPJ-FL-10-4B-R
TOPJ-FL-10-4B-W
TOPJ-FL-10-5B-R
TOPJ-FL-10-5B-W
TOPJ-FL-10-6B-R
TOPJ-FL-10-6B-W
TOPJ-FL-10-21/2B-R
TOPJ-FL-10-21/2B-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Surface Paint
1 Piece(s) 14 Day(s) or more 3B(80A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 3B(80A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 4B(100A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 4B(100A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 5B(125A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 5B(125A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 6B(150A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 6B(150A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 2 1/2B(65A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 2 1/2B(65A)Hot zinc plating (end-W)

Loading...

  1. 1

Basic Information

Type Fittings Applicable Pipe Steel pipe Applicable Fluid Water
Maximum Operating Pressure(MPa) 1.4 Gasket material EPDM Body Material Cast Iron
Tightening Bolt Type Bolt Nut

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)