(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Top Outlet, T-1 Screw-In

Top Outlet, T-1 Screw-In

Designed for dissimilar metal joints, so it cannot be used for stainless steel pipes.

[Features]
· Wide selection of products for surface treatments.
· Prevents bolt from dropping out during construction work, allowing safe and quick operation.
· Due to recent environmental degradation affecting water supply, a high concentration of chlorine has been used for sterilization, significantly affecting pipes.
· As a result, we have developed and adopted a gasket with heat resistant and chlorine resistant properties.
· Because we offer a wide range of stainless steel SUS Top Systems, joining of mid to large diameter stainless steel piping is made easy via combinations of top joint epoxy-coated products and Nylon-coated products.
· Pipe treatment and joining are simpler and faster than when threaded fittings or weld joining is used.
· Structurally strong and flexible against pipe sagging and stretching (able to support loop piping, etc.).
· Fitting suppresses elastic flexibility, supporting the R-5 and R-11, by providing unevenness on the mating surface of the housing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TOPJ-T-1-2X1B-R
TOPJ-T-1-2X1B-W
TOPJ-T-1-2X11/2B-R
TOPJ-T-1-2X11/2B-W
TOPJ-T-1-2X11/4B-R
TOPJ-T-1-2X11/4B-W
TOPJ-T-1-3X1B-R
TOPJ-T-1-3X1B-W
TOPJ-T-1-3X2B-R
TOPJ-T-1-3X2B-W
TOPJ-T-1-3X11/2B-R
TOPJ-T-1-3X11/2B-W
TOPJ-T-1-3X11/4B-R
TOPJ-T-1-3X11/4B-W
TOPJ-T-1-4X1B-R
TOPJ-T-1-4X1B-W
TOPJ-T-1-4X2B-R
TOPJ-T-1-4X2B-W
TOPJ-T-1-4X3B-R
TOPJ-T-1-4X3B-W
TOPJ-T-1-4X11/2B-R
TOPJ-T-1-4X11/2B-W
TOPJ-T-1-4X11/4B-R
TOPJ-T-1-4X11/4B-W
TOPJ-T-1-4X21/2B-R
TOPJ-T-1-4X21/2B-W
TOPJ-T-1-5X2B-R
TOPJ-T-1-5X2B-W
TOPJ-T-1-6X2B-R
TOPJ-T-1-6X2B-W
TOPJ-T-1-6X3B-R
TOPJ-T-1-6X3B-W
TOPJ-T-1-6X11/2B-R
TOPJ-T-1-6X11/2B-W
TOPJ-T-1-6X11/4B-R
TOPJ-T-1-6X11/4B-W
TOPJ-T-1-6X21/2B-R
TOPJ-T-1-6X21/2B-W
TOPJ-T-1-21/2X1B-R
TOPJ-T-1-21/2X1B-W
TOPJ-T-1-21/2X11/2B-R
TOPJ-T-1-21/2X11/2B-W
TOPJ-T-1-21/2X11/4B-R
TOPJ-T-1-21/2X11/4B-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Nominal Second End Surface Paint
1 Piece(s) 17 Day(s) or more 2B(50A)1B(25A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 2B(50A)1B(25A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 2B(50A)1 1/2B(40A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 2B(50A)1 1/2B(40A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 2B(50A)1 1/4B(32A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 2B(50A)1 1/4B(32A)Hot zinc plating (end-W)
1 Piece(s) 18 Day(s) or more 3B(80A)1B(25A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 3B(80A)1B(25A)Hot zinc plating (end-W)
1 Piece(s) 18 Day(s) or more 3B(80A)2B(50A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 3B(80A)2B(50A)Hot zinc plating (end-W)
1 Piece(s) 18 Day(s) or more 3B(80A)1 1/2B(40A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 3B(80A)1 1/2B(40A)Hot zinc plating (end-W)
1 Piece(s) 18 Day(s) or more 3B(80A)1 1/4B(32A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 3B(80A)1 1/4B(32A)Hot zinc plating (end-W)
1 Piece(s) 17 Day(s) or more 4B(100A)1B(25A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 4B(100A)1B(25A)Hot zinc plating (end-W)
1 Piece(s) 18 Day(s) or more 4B(100A)2B(50A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 4B(100A)2B(50A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 4B(100A)3B(80A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 4B(100A)3B(80A)Hot zinc plating (end-W)
1 Piece(s) 18 Day(s) or more 4B(100A)1 1/2B(40A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 4B(100A)1 1/2B(40A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 4B(100A)1 1/4B(32A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 4B(100A)1 1/4B(32A)Hot zinc plating (end-W)
1 Piece(s) 18 Day(s) or more 4B(100A)2 1/2B(65A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 4B(100A)2 1/2B(65A)Hot zinc plating (end-W)
1 Piece(s) 18 Day(s) or more 5B(125A)2B(50A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 5B(125A)2B(50A)Hot zinc plating (end-W)
1 Piece(s) 10 Day(s) or more 6B(150A)2B(50A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 6B(150A)2B(50A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 6B(150A)3B(80A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 6B(150A)3B(80A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 6B(150A)1 1/2B(40A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 6B(150A)1 1/2B(40A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 6B(150A)1 1/4B(32A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 6B(150A)1 1/4B(32A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 6B(150A)2 1/2B(65A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 6B(150A)2 1/2B(65A)Hot zinc plating (end-W)
1 Piece(s) 18 Day(s) or more 2 1/2B(65A)1B(25A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 2 1/2B(65A)1B(25A)Hot zinc plating (end-W)
1 Piece(s) 18 Day(s) or more 2 1/2B(65A)1 1/2B(40A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 2 1/2B(65A)1 1/2B(40A)Hot zinc plating (end-W)
1 Piece(s) 14 Day(s) or more 2 1/2B(65A)1 1/4B(32A)Primary Anti-rust Coating (Tail End R)
1 Piece(s) 14 Day(s) or more 2 1/2B(65A)1 1/4B(32A)Hot zinc plating (end-W)

Loading...

  1. 1

Basic Information

Type Joint (branch and screw type) Applicable Pipe Steel pipe Applicable Fluid Water
Maximum Operating Pressure(MPa) 2 Gasket material EPDM Body Material Cast Iron
Tightening Bolt Type Bolt Nut

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)