(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SUS Top System (Fittings) Reducing Tees

SUS Top System (Fittings) Reducing Tees

For stainless steel pipes, [Maximum Operating Pressure] 2 MPa , [Gasket Material] Heat resistant and chlorine resistant EPDM

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUST-RT-75X50SU
SUST-RT-75X60SU
SUST-RT-80X60SU
SUST-RT-80X75SU
SUST-RT-100X60SU
SUST-RT-100X75SU
SUST-RT-100X80SU
SUST-RT-125X75SU
SUST-RT-125X80SU
SUST-RT-125X100SU
SUST-RT-150X80SU
SUST-RT-150X100SU
SUST-RT-150X125SU
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Nominal Second End
1 Piece(s) 14 Day(s) or more 75Su50Su
1 Piece(s) 14 Day(s) or more 75Su60Su
1 Piece(s) 14 Day(s) or more 80Su60Su
1 Piece(s) 14 Day(s) or more 80Su75Su
1 Piece(s) 14 Day(s) or more 100Su60Su
1 Piece(s) 14 Day(s) or more 100Su75Su
1 Piece(s) 14 Day(s) or more 100Su80Su
1 Piece(s) 14 Day(s) or more 125Su75Su
1 Piece(s) 14 Day(s) or more 125Su80Su
1 Piece(s) 14 Day(s) or more 125Su100Su
1 Piece(s) 14 Day(s) or more 150Su80Su
1 Piece(s) 14 Day(s) or more 150Su100Su
1 Piece(s) 14 Day(s) or more 150Su125Su

Loading...

  1. 1

Basic Information

Type Fittings Applicable Pipe Stainless Steel Pipe Applicable Fluid Water
Maximum Operating Pressure(MPa) 2 Gasket material Heat Resistant and Chlorine Resistant EPDM Body Material SCS14

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)