(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dual Wheel Caster TY75KN

Dual Wheel Caster TY75KN

[Features]
· Caster that moves in one direction only and does not rotate.
· Sold in single units.
[Usage]
· Medical devices.
· Steel products.
· OA devices.
· Industrial machines.
· Displays.
· Furniture / Wooden products.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TY75KN12
TY75KN12S
Part NumberMinimum order quantityVolume DiscountDays to ShipStopper (Detail)
1 Piece(s) 12 Day(s) or more No Stopper
1 Piece(s) 12 Day(s) or more With Rotation Stopper

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 84.5 Load Range(daN) 140.01~220.00
Allowable Load (Effective Load)(daN) 166.6 Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Fitting Material Steel Thread Diameter Nd M12X1.75 Wheel Dia. D(Ø) 75
Wheel Width W(mm) 64 Mounting Section Shape Screw fixture type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)