(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cam Follower KR (Part Numbers)

Cam Follower KR

[Features]
· A unit that provides a set of full rolling elements or a needle roller with machined studs, thrust washer, outer rings and retainer.
· The outer ring is thick and crowning process is done on the outer surface.
· Can support large radial loads.
· Lubricated by using a DIN51 825-KP2N-25 based complex lithium soap grease.
· Lubricant can be supplied through the shaft.
· Lip, gap and labyrinth seals block the contaminants and moisture.
· Easy to install.
· The is a thread at the edge of the stud.
· There is a slot or a hexagon-shaped socket on the head of the stud.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KR16
KR16-PP
KR19PP
KR22
KR22PP
KR26
KR26PP
KR30
KR30PP
KR32
KR32PP
KR35PP
KR40
KR40PP
KR47
KR47PP
KR52
KR52PP
KR62
KR62PP
KR72PP
KR80PP
KR90PP
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Width
(mm)
Cam Follower Stud Screw (Coarse)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Fatigue Load
(Kn)
Rotational Speed
(min -1)
Seal JAN code Ordering Code
1 Piece(s) 1 Day(s) 101611M63.150.4114000---
1 Piece(s) 16 Day(s) or more 101611M63.150.4114000Plastic washer4560120820675220-0147
1 Piece(s) 16 Day(s) or more 101911M83.50.48511000Plastic washer4560120820682220-0163
1 Piece(s) 8 Day(s) 102212M104.450.658000---
1 Piece(s) 16 Day(s) or more 102212M104.450.658000Plastic washer4560120820699220-0180
1 Piece(s) 9 Day(s) or more 102612M105.10.778000---
1 Piece(s) 16 Day(s) or more 102612M105.10.778000Plastic washer4560120820705220-0201
1 Piece(s) 16 Day(s) or more 103014M126.81.075500---
1 Piece(s) 16 Day(s) or more 103014M126.81.075500Plastic washer4560120820712220-0228
1 Piece(s) 16 Day(s) or more -3214M127.11.145500---
1 Piece(s) Quote -3214M127.11.145500Plastic washer4560120820729220-0244
1 Piece(s) 8 Day(s) -3518M169.71.683600Plastic washer4560120820736220-0261
1 Piece(s) 16 Day(s) or more -4020M1810.91.832900---
1 Piece(s) 12 Day(s) -4020M1810.91.832900Plastic washer4560120820743220-0287
1 Piece(s) 16 Day(s) or more -4724M2015.532400---
1 Piece(s) 12 Day(s) -4724M2015.532400Plastic washer4560120820750220-0309
1 Piece(s) 16 Day(s) or more -5224M2016.83.42400---
1 Piece(s) 16 Day(s) or more 105224M2016.83.42400Plastic washer4560120820767220-0325
1 Piece(s) 16 Day(s) or more -6229M2426.56.71900---
1 Piece(s) 12 Day(s) -6229M2426.56.11900Plastic washer4560120820774220-0341
1 Piece(s) 12 Day(s) -7229M24286.71900Plastic washer4560120820781220-0368
1 Piece(s) 16 Day(s) or more 108035M3039.59.71300Plastic washer4560120820798220-0384
1 Piece(s) 12 Day(s) -9035M3041.510.51300Plastic washer4560120820804220-0406

Loading...

  1. 1

Basic Information

Product Category Cam Followers Roller Type Spherical Outer Ring Tightening Method With Head Screw Part Hexagonal Hole
Cam Follower Type Standard Material Carbon Steel Size Standards Metric System
Shaft Presence Roller Guiding Method Holder Mounted

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)