(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Butt Weld Pipe Fitting, Reducing Tee

Stainless Steel Butt Weld Pipe Fitting, Reducing Tee

Butt welded pipe fittings for JIS B2312 and JIS B2313 compliant pipes. 3 types of materials: SUS304W, SUS316LW, and SUS316W are available. SCH is available in 10S, 20S and 40S.
[Features]
・ MIE Techno's products are manufactured with thorough quality control, from receiving materials to producing, with excellent technology and rich experience, and are of stable quality and extremely reliable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUS304W-T-R-1B-1B-1/2B-SCH10
SUS304W-T-R-1B-1B-3/4B-SCH10
SUS304W-T-R-2B-2B-1B-SCH10
SUS304W-T-R-2B-2B-3/4B-SCH10
SUS304W-T-R-2B-2B-11/2B-SCH10
SUS304W-T-R-2B-2B-11/4B-SCH10
SUS304W-T-R-3/4B-3/4B-1/2B-SCH10
SUS304W-T-R-3B-3B-2B-SCH10
SUS304W-T-R-3B-3B-11/2B-SCH10
SUS304W-T-R-3B-3B-21/2B-SCH10
SUS304W-T-R-4B-4B-2B-SCH10
SUS304W-T-R-4B-4B-3B-SCH10
SUS304W-T-R-4B-4B-11/2B-SCH10
SUS304W-T-R-4B-4B-21/2B-SCH10
SUS304W-T-R-5B-5B-3B-SCH10
SUS304W-T-R-5B-5B-4B-SCH10
SUS304W-T-R-5B-5B-21/2B-SCH10
SUS304W-T-R-6B-6B-3B-SCH10
SUS304W-T-R-6B-6B-4B-SCH10
SUS304W-T-R-6B-6B-5B-SCH10
SUS304W-T-R-8B-8B-4B-SCH10
SUS304W-T-R-8B-8B-5B-SCH10
SUS304W-T-R-8B-8B-6B-SCH10
SUS304W-T-R-11/2B-11/2B-1/2B-SCH10
SUS304W-T-R-11/2B-11/2B-1/2B-SCH20
SUS304W-T-R-11/2B-11/2B-1B-SCH10
SUS304W-T-R-11/2B-11/2B-3/4B-SCH10
SUS304W-T-R-11/2B-11/2B-11/4B-SCH10
SUS304W-T-R-11/4B-11/4B-1/2B-SCH10
SUS304W-T-R-11/4B-11/4B-1B-SCH10
SUS304W-T-R-11/4B-11/4B-3/4B-SCH10
SUS304W-T-R-12B-12B-6B-SCH20
SUS304W-T-R-21/2B-21/2B-1B-SCH10
SUS304W-T-R-21/2B-21/2B-2B-SCH10
SUS304W-T-R-21/2B-21/2B-11/2B-SCH10
SUS304W-T-R-21/2B-21/2B-11/4B-SCH10
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Thickness Nominal Dia. Nominal Dia. (2nd Fitting)
1 Piece(s) 18 Day(s) or more SCH101B1/2B
1 Piece(s) 18 Day(s) or more SCH101B3/4B
1 Piece(s) 18 Day(s) or more SCH102B1B
1 Piece(s) 18 Day(s) or more SCH102B3/4B
1 Piece(s) 18 Day(s) or more SCH102B1 1/2B
1 Piece(s) 18 Day(s) or more SCH102B1 1/4B
1 Piece(s) 18 Day(s) or more SCH103/4B1/2B
1 Piece(s) 18 Day(s) or more SCH103B2B
1 Piece(s) 17 Day(s) or more SCH103B1 1/2B
1 Piece(s) 18 Day(s) or more SCH103B2 1/2B
1 Piece(s) 17 Day(s) or more SCH104B2B
1 Piece(s) 18 Day(s) or more SCH104B3B
1 Piece(s) 17 Day(s) or more SCH104B1 1/2B
1 Piece(s) 17 Day(s) or more SCH104B2 1/2B
1 Piece(s) 18 Day(s) or more SCH105B3B
1 Piece(s) 18 Day(s) or more SCH105B4B
1 Piece(s) 18 Day(s) or more SCH105B2 1/2B
1 Piece(s) 18 Day(s) or more SCH106B3B
1 Piece(s) 18 Day(s) or more SCH106B4B
1 Piece(s) 14 Day(s) or more SCH106B5B
1 Piece(s) 18 Day(s) or more SCH108B4B
1 Piece(s) 10 Day(s) or more SCH108B5B
1 Piece(s) 14 Day(s) or more SCH108B6B
1 Piece(s) 18 Day(s) or more SCH101 1/2B1/2B
1 Piece(s) 13 Day(s) or more SCH201 1/2B1/2B
1 Piece(s) 17 Day(s) or more SCH101 1/2B1B
1 Piece(s) 17 Day(s) or more SCH101 1/2B3/4B
1 Piece(s) 18 Day(s) or more SCH101 1/2B1 1/4B
1 Piece(s) 18 Day(s) or more SCH101 1/4B1/2B
1 Piece(s) 18 Day(s) or more SCH101 1/4B1B
1 Piece(s) 18 Day(s) or more SCH101 1/4B3/4B
1 Piece(s) 13 Day(s) or more SCH2012B6B
1 Piece(s) 18 Day(s) or more SCH102 1/2B1B
1 Piece(s) 18 Day(s) or more SCH102 1/2B2B
1 Piece(s) 18 Day(s) or more SCH102 1/2B1 1/2B
1 Piece(s) 18 Day(s) or more SCH102 1/2B1 1/4B

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Reducing Tea Material SUS304W
Applicable Fluid no manufacturer restrictions

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)