(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Keiflex coupling SA type (standard type)

Keiflex coupling SA type (standard type)

High torque transmission, energy saving design, large allowable misalignment, no backlash product.

[Features]
· Metal leaf spring employs a dividing element, achieving excellent flexibility and high reliability.
· Elements are laminated elements of 0.3 mm and 0.5 mm thick, selected stainless steel.
· Number of sheets can be increased or decreased as required.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
S-01
S-04
S-10
S-18
S-25
S-45
S-80
S-1000
S-130
S-1500
S-210
S-340
S-540
S-700
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSOuter Diameter K
(Ø)
Full length A
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable misalignment(Angle)
(deg)
Allowable Misalignment(Parallel)
(mm)
Max. Rotational Speed
(r/min)
Allowable Misalignment(Axial Direction)
(mm)
Resolution
1 Piece(s) 10 Day(s) or more 10605010~Less than 2010001~780001010.4200000.54
1 Piece(s) 10 Day(s) or more 10706120~Less than 5010001~780004010.4200000.64
1 Piece(s) 10 Day(s) or more 108164.8100~Less than 50010001~7800010010.5200000.74
1 Piece(s) 10 Day(s) or more 109372.4100~Less than 50010001~7800018010.6180001.34
1 Piece(s) 10 Day(s) or more 1010483100~Less than 50010001~7800025010.7150001.54
1 Piece(s) 10 Day(s) or more 10126100.2100~Less than 50010001~7800045010.8130001.84
1 Piece(s) 10 Day(s) or more 10143117.6500~Less than 100010001~780008000.70.6120000.66
1 Piece(s) 14 Day(s) or more 1027626010000~Less than 200004001~10000100000.71.4500026
1 Piece(s) 10 Day(s) or more 10168136.41000~Less than 50004001~1000013000.70.7100000.76
1 Piece(s) 14 Day(s) or more 10308307.010000~Less than 200004001~10000150000.71.543002.26
1 Piece(s) 10 Day(s) or more 10194153.01000~Less than 50004001~1000021000.70.880000.86
1 Piece(s) 10 Day(s) or more 10214178.41000~Less than 50004001~1000034000.70.965000.96
1 Piece(s) 10 Day(s) or more 10246208.85000~Less than 100004001~1000054000.71.255001.26
1 Piece(s) 14 Day(s) or more 10276241.25000~Less than 100004001~1000070000.71.450001.46

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard Properties High Torque / No Backlash
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material S45C Product Category Coupling body
Package products / single item Set

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)