(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NK-3500 Lever Coupling type Flexible Hoses

NK-3500 Lever Coupling type Flexible Hoses

For adjusting piping errors, absorbing displacement, dampening vibration and for responding to motion. Features lever couplings at both ends. Suitable for filling moving type tanks from storage tanks etc.

PDF

 
Part Number
NK3500/SUS304-20A-1000
NK3500/SUS304-20A-1100
NK3500/SUS304-20A-1200
NK3500/SUS304-20A-1300
NK3500/SUS304-20A-1400
NK3500/SUS304-20A-1500
NK3500/SUS304-20A-1600
NK3500/SUS304-20A-1700
NK3500/SUS304-20A-1800
NK3500/SUS304-20A-1900
NK3500/SUS304-20A-2000
NK3500/SUS304-20A-500
NK3500/SUS304-20A-600
NK3500/SUS304-20A-700
NK3500/SUS304-20A-800
NK3500/SUS304-20A-900
NK3500/SUS304-25A-1000
NK3500/SUS304-25A-1100
NK3500/SUS304-25A-1200
NK3500/SUS304-25A-1300
NK3500/SUS304-25A-1400
NK3500/SUS304-25A-1500
NK3500/SUS304-25A-1600
NK3500/SUS304-25A-1700
NK3500/SUS304-25A-1800
NK3500/SUS304-25A-1900
NK3500/SUS304-25A-2000
NK3500/SUS304-25A-500
NK3500/SUS304-25A-600
NK3500/SUS304-25A-700
NK3500/SUS304-25A-800
NK3500/SUS304-25A-900
NK3500/SUS304-32A-1000
NK3500/SUS304-32A-1100
NK3500/SUS304-32A-1200
NK3500/SUS304-32A-1300
NK3500/SUS304-32A-1400
NK3500/SUS304-32A-1500
NK3500/SUS304-32A-1600
NK3500/SUS304-32A-1700
NK3500/SUS304-32A-1800
NK3500/SUS304-32A-1900
NK3500/SUS304-32A-2000
NK3500/SUS304-32A-500
NK3500/SUS304-32A-600
NK3500/SUS304-32A-700
NK3500/SUS304-32A-800
NK3500/SUS304-32A-900
NK3500/SUS304-40A-1000
NK3500/SUS304-40A-1100
NK3500/SUS304-40A-1200
NK3500/SUS304-40A-1300
NK3500/SUS304-40A-1400
NK3500/SUS304-40A-1500
NK3500/SUS304-40A-1600
NK3500/SUS304-40A-1700
NK3500/SUS304-40A-1800
NK3500/SUS304-40A-1900
NK3500/SUS304-40A-2000
NK3500/SUS304-40A-500
Part NumberMinimum order quantityVolume DiscountDays to ShipInner Dia. d
(Ø)
Minimum Bending Radius
(mm)
Outside Diameter of with Blade
(Ø)
Length
(mm)
Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s) 13 Day(s) or more 21.68031.210003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.211003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.212003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.213003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.214003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.215003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.216003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.217003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.218003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.219003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.220003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.25003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.26003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.27003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.28003020A3.80.3
1 Piece(s) 13 Day(s) or more 21.68031.29003020A3.80.3
1 Piece(s) 13 Day(s) or more 26.89038.1100036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.1110036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.1120036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.1130036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.1140036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.1150036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.1160036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.1170036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.1180036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.1190036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.1200036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.150036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.160036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.170036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.180036.525A4.50.3
1 Piece(s) 13 Day(s) or more 26.89038.190036.525A4.50.3
1 Piece(s) 13 Day(s) or more 32.511046.610004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.611004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.612004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.613004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.614004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.615004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.616004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.617004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.618004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.619004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.620004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.65004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.66004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.67004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.68004532A5.10.3
1 Piece(s) 13 Day(s) or more 32.511046.69004532A5.10.3
1 Piece(s) 13 Day(s) or more 41.112056.7100055.140A5.90.35
1 Piece(s) 13 Day(s) or more 41.112056.7110055.140A5.90.35
1 Piece(s) 13 Day(s) or more 41.112056.7120055.140A5.90.35
1 Piece(s) 13 Day(s) or more 41.112056.7130055.140A5.90.35
1 Piece(s) 13 Day(s) or more 41.112056.7140055.140A5.90.35
1 Piece(s) 13 Day(s) or more 41.112056.7150055.140A5.90.35
1 Piece(s) 13 Day(s) or more 41.112056.7160055.140A5.90.35
1 Piece(s) 13 Day(s) or more 41.112056.7170055.140A5.90.35
1 Piece(s) 13 Day(s) or more 41.112056.7180055.140A5.90.35
1 Piece(s) 13 Day(s) or more 41.112056.7190055.140A5.90.35
1 Piece(s) 13 Day(s) or more 41.112056.7200055.140A5.90.35
1 Piece(s) 13 Day(s) or more 41.112056.750055.140A5.90.35

Loading...

Basic Information

Tube SUS304 Applicable Fluid Steam / Water / Oil / Air / Chemicals/ Drug Connecting Part Type Fitting
Fitting type 1 With coupling Fitting type 2 With coupling Max. Operating Pressure(MPa) 1
Braid Presence Connecting Part Material SUS304 Operating Temperature Range(°C) -30::70
Tube Type SA Blade Single-ply

Frequently asked question (FAQ)

Question: Is it possible to attach different types of joints on the left and right?
Answer: Yes. (A separate estimate will be required.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)